| General | General (Up to 75V) | Multilayer Ceramic Chip Capacitor with rated voltage up to 75V |  1581KB |  1525KB |  64KB |  128KB |  |
 | Mid | Mid Voltage (100 to 630V) | Multilayer Ceramic Chip Capacitor with rated voltage of 100V and up to 630V |  1158KB |  1525KB |  63KB |  128KB |  |
 | High | High Voltage (1000V and over) | Multilayer Ceramic Chip Capacitor with rated voltage of 1,000V and up |  285KB |  1554KB |  64KB |  128KB |  |
 | LowT | Low Profile | Multilayer Ceramic Chip Capacitor with thickness of less than 0.22mm |  226KB |  1231KB |  63KB |  128KB |  |
 | 150°C | High Temperature Application | Multilayer Ceramic Chip Capacitor with operating temperature range of up to 150ºC |  619KB |  1681KB |  64KB |  128KB |  |
 | Mega | MEGACAP Type | Multilayer Ceramic Chip Capacitor design with 2 L-shape leadframes |  346KB |  1022KB |  64KB |  128KB |  |
 | Mega I LowR | MEGACAP (Low Resistance, Inline) | Low height and low electric resistance with high capacitance have been realized by the Inline structure which MLCCs are stacked side by side and optimization of metal frame composition |  165KB |  1378KB |  64KB |  128KB |  |
 | Soft | Soft Termination | Multilayer Ceramic Chip Capacitor with resin terminal electrode layer |  555KB |  1745KB |  64KB |  128KB |  |
 | Soft LowR | Soft Termination Low Resistance | Lower electric resistance has been realized because the current can pass through low resistive layers by covering only soldering positions with conductive resin layers |  156KB |  1455KB |  63KB |  128KB |  |
 | Open | Open Mode | Multilayer Ceramic Chip Capacitor with unique design to reduce short failures |  235KB |  336KB |  63KB |  128KB |  |
 | L↔W | Low ESL Reverse Geometry | Multilayer Ceramic Chip Capacitor with reversed terminal electrode length and width to lower ESL |  252KB |  1437KB |  63KB |  128KB |  |
 | ULI | Ultra Low Inductance | Multilayer Ceramic Chip Capacitor with multiple terminal electrodes and unique internal design to lower ESL |  187KB |  1013KB |  63KB |  128KB |  |