NTC sensor elements are the functional basis for all kinds of NTC temperature sensors in all applications. TDK offers epoxy resin and glass-encapsulated elements for temperature ranges of up to 160°C and 300°C, respectively, as well as unleaded NTC chip thermistors for temperature measurement, e.g. in IGBT modules. These sensor elements, which are available with and without insulated leads, feature fast response times and very precise measurements.