Related Information

TDK Product Features

Ultrasonic sensors disks are ceramic disks, which are using the piezoelectric effect to emit and to detect inaudible sound waves.
This property can be used in gases and in liquids for several applications like obstacle detection, distance measuring, flow metering and level sensing.
The portfolio covers ultrasonic sensor disks with radial and thickness oscillation mode as well as with the option of wrap around metallization.

News

Jan. 15, 2021
Application Guide for E-Drive of motorcycle has been released.
Nov. 26, 2020
Application Guide for Smart Watch/Activity Tracker has been released.
Oct. 16, 2020
Application Guide for Fuel Injection System in motorcycle has been released.
Sep. 25, 2020
Application Guide for True Wireless Stereo has been released.
Sep. 17, 2020
Application Guide for ABS/CBS in motorcycle has been released.