Electromagnetic buzzers featuring high reliability consists mainly of products that support automotive applications.They are directly mountable to PCBs due to their pin terminals, and are available in small φ12 type and φ16 type designed for broadband applications.The SDR series, which supports reflow mounting, is also available.