See more

Tech Notes

Take a Closer Look at Our Product Technology

Products & Technologies
TDK unveils a more compact gate driver transformer series for 500 V systems
TDK Corporation (TSE:6762) unveils the EPCOS EP9 series (ordering code: B82804E), which is more compact than the existing E10EM series of surface-mount transformers designed specifically for IGBT and FET gate driver circuits. Engineered for high performance in demanding e-mobility and industrial applications with 500 V system voltage, these components offer exceptional insulation, minimal coupling capacitance, and high thermal resilience. With this new series, TDK is driving the green transformation towards a more electric and sustainable future.

The EP9 series is built on a MnZn ferrite core with SMD L-pin construction, delivering a height of just 11 mm and a footprint of 13 x 11 mm. These transformers operate across a wide temperature range of −40 °C to +150 °C, ensuring durability under harsh conditions. With a coupling capacitance of only 2 pF, complying with the AEC-Q200 Rev. E standard, and creepage and clearance of at least 5 mm, these surface-mount components are generally used in automotive applications and other demanding environments.

The transformers support topologies such as half-bridge and push-pull converters with typical operational frequency of 100 to 400 kHz and turns ratios optimized for specific applications. These components are available in tape-and-reel packaging, ensuring ease of assembly for high-volume production environments.

A sample kit is available under order number B82804X1, containing six transformers of each version.
Read more

Access the Technical Resources You Need

Check Out Related Content

Get in Touch

Have a question, need support, or want to learn more about our products? Click the button below to go to our contact form and our team will get back to you soon.

Contact us