CeraLink Capacitors
B58033I7106M001
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Height(T) |
|
Electrical Characteristics
| Nominal Capacitance (Typ.) |
|
| Effective Capacitance (Typ.) |
|
| Initial Capacitance |
|
| Peak Operating Voltage (Max.) |
|
| Rated Voltage |
|
| Operating Voltage |
|
| ESL |
|
| Operating Current (Nom.) [100kHz, 85°C] |
|
| Operating Current (Nom.) [100kHz, 105°C] |
|
Other
| Operating Temperature Range |
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
C1608X7R1H104M080AE
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
Soft termination
Multilayer Ceramic Chip Capacitors
CGB2A1X5R1A105K033BC
Capacitance=1μF
Edc=10V
T.C.=X5R
LxWxT:1x0.5xmm
Low profile
Multilayer Ceramic Chip Capacitors
CGB4B3X5R1E105M055AB
Capacitance=1μF
Edc=25V
T.C.=X5R
LxWxT:2x1.25xmm
Low profile
Multilayer Ceramic Chip Capacitors
CKG32KX7R1E475K335AH
Capacitance=4.7μF
Edc=25V
T.C.=X7R
LxWxT:3.6x2.6x3.35mm
MEGACAP type
MLCC with Dipped Radial Lead
FA28C0G1H152JNU06
Capacitance=1.5nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
CeraLink Capacitors
B58033I5206M001
20 μF, 500 V
LxWxT=33x22x11.5 mm
CeraLink Capacitors
B58035U5106M001
10 μF, 500 V
LxWxT=7.4x30x9.1 mm
Single-Ended (Radial) Capacitors
B43890A4106M002
10µF/350V DC
10mm dia x 20mm length
Single-Ended (Radial) Capacitors
B43890A4226M004
22µF/350V DC
12.5mm dia x 25mm length
Single-Ended (Radial) Capacitors
B43890A5226M003
22µF/450V DC
16mm dia x 20mm length