CeraLink Capacitors
B58033I9505M001
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Height(T) |
|
Electrical Characteristics
| Nominal Capacitance (Typ.) |
|
| Effective Capacitance (Typ.) |
|
| Initial Capacitance |
|
| Peak Operating Voltage (Max.) |
|
| Rated Voltage |
|
| Operating Voltage |
|
| ESL |
|
| Operating Current (Nom.) [100kHz, 85°C] |
|
| Operating Current (Nom.) [100kHz, 105°C] |
|
Other
| Operating Temperature Range |
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
C2012X6S0G476M125AC
Capacitance=47μF
Edc=4V
T.C.=X6S
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
C5750X7R1V476M230KC
Capacitance=47μF
Edc=35V
T.C.=X7R
LxWxT:5.7x5x2.3mm
General
CeraLink Capacitors
B58031I5105M062
1 μF, 500 V
LxWxT=7.85x10.84x4 mm
CeraLink Capacitors
B58031I9254M062
0.25 μF, 900 V
LxWxT=7.85x10.84x4 mm
CeraLink Capacitors
B58031U5105M062
1 μF, 500 V
LxWxT=7.85x7.14x4 mm
CeraLink Capacitors
B58031U9254M062
0.25 μF, 900 V
LxWxT=7.85x7.14x4 mm
CeraLink Capacitors
B58033I7106M001
10 μF, 700 V
LxWxT=33x22x11.5 mm
CeraLink Capacitors
B58035U5106M001
10 μF, 500 V
LxWxT=7.4x30x9.1 mm
CeraLink Capacitors
B58035U7505M001
5 μF, 700 V
LxWxT=7.4x30x9.1 mm
CeraLink Capacitors
B58035U9255M001
2.5 μF, 900 V
LxWxT=7.4x30x9.1 mm