MLCC with Dipped Radial Lead
FA24NP02W472JNU00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYGNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYNNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYVNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
MLCC with Dipped Radial Lead
FA14C0G2A472JNU00
Capacitance=4.7nF
Edc=100V
T.C.=C0G
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA18X7R1H472KNU00
Capacitance=4.7nF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General
Leaded Disk Varistors
B72210S0500K101
Max. Operating Voltage [AC]=50Vrms
Max. Surge Current Imax(8/20μs,1time)=2500A
Leaded Disk Varistors
B72220S0300K101
Max. Operating Voltage [AC]=30Vrms
Max. Surge Current Imax(8/20μs,1time)=2000A