Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS95-B2GA681KYVS

Product Status
Obsolete
Recommended Alternate Part No. : CS45-B2GA681K-VKA (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.16, 2016
Last Purchase Order Date : Dec.31, 2017
Last Shipment Date : Mar.31, 2018
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Series
CS
Brand
TDK
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Size

Diameter(D)
9.50mm Max.
Thickness(T)
7.00mm Max.
Lead Gap(F)
7.50mm ±0.80mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
680pF ±10%
Rated Voltage
Withstanding Voltage
2.6kVAC
Temperature Characteristic
B(±10%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
Taping
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD11ZU2GA332MYGKA

Capacitance=3.3nF
Edc=400Vac
T.C.=Z5U

DxT: 12x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD12-E2GA222MYNS

Capacitance=2.2nF
Edc=400Vac
T.C.=E

DxT: 11.5x7mm ,F: 10mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD85-B2GA471KYNKA

Capacitance=470pF
Edc=400Vac
T.C.=B

DxT: 9x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD90ZU2GA222MYNKA

Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U

DxT: 9.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD95-B2GA471KYGS

Capacitance=470pF
Edc=400Vac
T.C.=B

DxT: 9.5x7mm ,F: 10mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS11ZU2GA472MAVKA

Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U

DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-B2GA681K-GKA

Capacitance=680pF
Edc=400Vac
T.C.=B

DxT: 8x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS70-B2GA101KYGS

Capacitance=100pF
Edc=400Vac
T.C.=B

DxT: 7x7mm ,F: 7.5mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS75-B2GA471KAVKA

Capacitance=470pF
Edc=400Vac
T.C.=B

DxT: 9x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS80ZU2GA222MAGKA

Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U

DxT: 9.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free