MLCC with Dipped Radial Lead
FA11X7S2A475KRU06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CAA573X7S2A476M640LH
Capacitance=47μF
Edc=100V
T.C.=X7S
LxWxT:6.0x7.5x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CGA7K1X7R3A471K130KA
Capacitance=470pF
Edc=1000V
T.C.=X7R
LxWxT:4.5x2x1.3mm
High Volt. (1000V and over)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA7K1X7R3D102K130KA
Capacitance=1nF
Edc=2000V
T.C.=X7R
LxWxT:4.5x2x1.3mm
High Volt. (1000V and over)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD95-B2GA471KYGS
Capacitance=470pF
Edc=400Vac
T.C.=B
DxT: 9.5x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MAGKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS75ZU2GA152MAVKA
Capacitance=1.5nF
Edc=400Vac
T.C.=Z5U
DxT: 8x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA11C0G2A473JNU00
Capacitance=47nF
Edc=100V
T.C.=C0G
LxWxT:5.5x7x4mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA11C0G2A473JNU06
Capacitance=47nF
Edc=100V
T.C.=C0G
LxWxT:5.5x7x4mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA11C0G2A683JNU00
Capacitance=68nF
Edc=100V
T.C.=C0G
LxWxT:5.5x7x4mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA11X7R1H105KNU06
Capacitance=1μF
Edc=50V
T.C.=X7R
LxWxT:5.5x7x4mm, Lead pitch:2.5mm
AEC-Q200
General