MLCC with Dipped Radial Lead
FA23X7R2J224KNU00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD221JYVNA
Capacitance=220pF
Edc=3000Vdc
T.C.=SL
DxT: 12x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD472ZYVNA
Capacitance=4.7nF
Edc=2000Vdc
T.C.=E
DxT: 10.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYGNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
MLCC with Dipped Radial Lead
FA23X7R2J224KNU06
Capacitance=0.22μF
Edc=630V
T.C.=X7R
LxWxT:8.5x11x5.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FG23X7R2J224KNT00
Capacitance=0.22μF
Edc=630V
T.C.=X7R
LxWxT:8.5x11x5.5mm, Lead pitch:5mm
General