MLCC with Dipped Radial Lead

FA23X7R2J224KNU06

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
MidMid Voltage (100 to 630V)
Halogen-freeHalogen-free
Series
FA
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
8.50mm Max.
Width(W)
11.00mm Max.
Thickness(T)
5.50mm Max.
Lead Gap(F)
5.00mm +0.80,-0.20mm
Lead Diameter(d)
0.50mm +0.10,-0.03mm

Electrical Characteristics

Capacitance
220nF ±10%
Rated Voltage
630VDC
Withstanding Voltage
819VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
2272MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
Taping
AEC-Q200
YES
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

CAA572X7R1E107M670LJ

Capacitance=100μF
Edc=25V
T.C.=X7R

LxWxT:6.2x5.0x6.7mm
MEGACAP type

Multilayer Ceramic Chip Capacitors

CKG57NX7R1E107M500JJ

Capacitance=100μF
Edc=25V
T.C.=X7R

LxWxT:6x5x5mm
MEGACAP type
AEC-Q200

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-E3FD102ZYGNA

Capacitance=1nF
Edc=3000Vdc
T.C.=E

DxT: 7.5x6mm ,F: 7.5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-E3FD222ZYGNA

Capacitance=2.2nF
Edc=3000Vdc
T.C.=E

DxT: 9.5x6mm ,F: 7.5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-E3FD472ZYGNA

Capacitance=4.7nF
Edc=3000Vdc
T.C.=E

DxT: 12.5x6mm ,F: 7.5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS11ZU2GA472MAGKA

Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U

DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS75-B2GA471KAVKA

Capacitance=470pF
Edc=400Vac
T.C.=B

DxT: 9x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS85-B2GA681KAGKA

Capacitance=680pF
Edc=400Vac
T.C.=B

DxT: 9.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

MLCC with Dipped Radial Lead

FA22X7R2J104KNU00

Capacitance=0.1μF
Edc=630V
T.C.=X7R

LxWxT:7.5x8.5x4.5mm, Lead pitch:5mm
AEC-Q200
General

MLCC with Dipped Radial Lead

FA23X7R2J224KNU00

Capacitance=0.22μF
Edc=630V
T.C.=X7R

LxWxT:8.5x11x5.5mm, Lead pitch:5mm
AEC-Q200
General