MLCC with Dipped Radial Lead
FA24NP02E472JNU00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYGNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYNNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Capacitors for DC Link
B32724A9205J000
2.0uF, 900 V DC
11.0mm(W) x 19.0mm(H) x 31.5mm(L)
Capacitors for DC Link
B32774X9305J000
3uF, 900V DC
13.5mm(W) x 23mm(H) x 31.5mm(L)
Leaded Disk Varistors
B72220S0300K101
Max. Operating Voltage [AC]=30Vrms
Max. Surge Current Imax(8/20μs,1time)=2000A