MLCC with Dipped Radial Lead
FG28X7R1H472KNT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD101KYVNA
Capacitance=100pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYGNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYNNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
MLCC with Dipped Radial Lead
FG28X7R2A103KNT00
Capacitance=10nF
Edc=100V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
SMD / SMT Inductors (Coils)
MLF1608A4R7JTD25
L=4.7μH
Rated current=30mA
L x W x T :
1.6 x 0.8 x 0.8mm
SMD / SMT Inductors (Coils)
NLFV25T-101K-PF
L=100μH
DC Resistance=4.8Ω
L x W x T :
2.5 x 2 x 1.8mm
SMD / SMT Inductors (Coils)
TMS252012ALM-R33MTAA
L=0.33μH
Rated current=5.7A
L x W x T :
2.5 x 2.0 x 1.2mm
3-terminal Filters
YFF15PC0G435MT000N
Insertion Loss=40dB (0.2MHz to 1000MHz)
Rated current=2A
LxWxT: 1.05x0.65x0.45mm
For Power Line
Leaded Disk Varistors
B72214S0300K101
Max. Operating Voltage [AC]=30Vrms
Max. Surge Current Imax(8/20μs,1time)=1000A
Leaded Disk Varistors
B72220S0300K101
Max. Operating Voltage [AC]=30Vrms
Max. Surge Current Imax(8/20μs,1time)=2000A