Multilayer Ceramic Chip Capacitors
C3216NP02J472G085AA
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Terminal Width(B) |
|
| Terminal Spacing(G) |
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
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
| Allowable Voltage |
|
| Allowable Current |
|
Other
| Operating Temp. Range |
|
| Soldering Method |
|
| AEC-Q200 |
|
| Packing |
|
| Package Quantity |
|
| FIT (Failure In Time) |
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
C3216C0G2J392G085AA
Capacitance=3.9nF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x0.85mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3225C0G3A182J200AE
Capacitance=1.8nF
Edc=1000V
T.C.=C0G
LxWxT:3.2x2.5x2mm
Soft termination
Multilayer Ceramic Chip Capacitors
CGA5F4NP02J472G085AA
Capacitance=4.7nF
Edc=630V
T.C.=NP0
LxWxT:3.2x1.6x0.85mm
Mid Volt. (100 to 630V)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD221JYGNA
Capacitance=220pF
Edc=2000Vdc
T.C.=SL
DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free
Surge Arresters
B88069X6241T902
2 electrodes Arresters
Nominal DC sparkover voltage = 90V