Multilayer Ceramic Chip Capacitors
CGA5L2X8R1E105K160AE
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Terminal Width(B) |
|
| Terminal Spacing(G) |
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
C1608X8R2A332K080AA
Capacitance=3.3nF
Edc=100V
T.C.=X8R
LxWxT:1.6x0.8x0.8mm
High Temp. (Up to 150ºC)
Multilayer Ceramic Chip Capacitors
CGA2B3X5R1H103M050BB
Capacitance=10nF
Edc=50V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA5L3X8R1E155K160AB
Capacitance=1.5μF
Edc=25V
T.C.=X8R
LxWxT:3.2x1.6x1.6mm
High Temp. (Up to 150ºC)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA5L3X8R1H105K160AE
Capacitance=1μF
Edc=50V
T.C.=X8R
LxWxT:3.2x1.6x1.6mm
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYNNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA472M-VKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 11x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
SMD / SMT Inductors (Coils)
CLF6045NIT-4R7N-D
L=4.7μH
Rated current=3.1A
L x W x T :
6.3 x 6 x 4.5mm