Multilayer Ceramic Chip Capacitors

CGA9Q1C0G3B103J280KC

New Product
Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CGA9Q1C0G3B103JT****
Applications
Automotive Grade
Please refer to Part No. C5750C0G3B103J280KC for Commercial use.
Feature
AEC-Q200AEC-Q200
HighHigh Voltage (1000V and over)
Series
C5750 [EIA 2220]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
5.70mm ±0.40mm
Width(W)
5.00mm ±0.40mm
Thickness(T)
2.80mm ±0.30mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
4.10mm to 4.80mm
Recommended Land Pattern (PB)
1.20mm to 1.40mm
Recommended Land Pattern (PC)
4.00mm to 5.00mm
Recommended Slit Pattern (SD)
1.00mm to 1.30mm

Electrical Characteristics

Capacitance
10nF ±5%
Rated Voltage
1.25kVDC
Temperature Characteristic
C0G(0±30ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
10000MΩ
Allowable Voltage
Allowable Current

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
500pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...