Multilayer Ceramic Chip Capacitors

CGB2T3X5R0J474M022BB

Product Status
Obsolete
Discontinue Issue Date : Nov.22, 2022
Last Purchase Order Date : Sep.30, 2024
Last Shipment Date : Oct.31, 2024
TDK Item Description Please refer to the FAQ about part number
CGB2T3X5R0J474MT****
Applications
Commercial Grade
Feature
LowTLow Profile
Series
CGB2(1005) [EIA 0402]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.19mm ±0.03mm
Terminal Width(B)
0.10mm Min.
Terminal Spacing(G)
0.30mm Min.
Recommended Land Pattern (PA)
0.30mm to 0.50mm
Recommended Land Pattern (PB)
0.35mm to 0.45mm
Recommended Land Pattern (PC)
0.40mm to 0.60mm

Electrical Characteristics

Capacitance
470nF ±20%
Rated Voltage
6.3VDC
Temperature Characteristic
X5R(±15%)
Dissipation Factor (Max.)
10%
Insulation Resistance (Min.)
212MΩ

Other

Operating Temp. Range
-55 to 85°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...