Signal Line Common Mode Chokes/Filters

B82793C0513N201

Product Status
Production
Applications
Commercial Grade
Automotive Grade
Feature
Wire WoundWire Wound
SignalSignal Line
Type
B82793C0
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
9.00mm Nom.
Width(W)
6.00mm Nom.
Thickness | Height
4.80mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
1.8kΩ at 10MHz (Ref.)
Common-mode Impedance [Min.]
Common-mode Inductance
51μH Typ. at 100kHz
Rated Current
800mA
Rated Voltage
80VDC
42VAC
Insulation Resistance [Min.]
DC Resistance
140mΩ Typ.

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1500pcs
Weight
0.25g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...