Signal Line Common Mode Chokes/Filters

TCM0605G-900-2P-T201

Product Status
Production (NRND)
Recommended Alternate Part No. : TCM0605M-900-2P-T201 (Interchangeability is not guaranteed.)
Applications
Commercial Grade
Feature
Thin-filmThin-film
High-speedHigh-speed signal
Series
TCM
Status
Production (Not Recommended for New Design)Production (Not Recommended for New Design)
Recommended Alternate Part No. : TCM0605M-900-2P-T201 (Interchangeability is not guaranteed.)
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
0.65mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness | Height
0.30mm ±0.05mm

Electrical Characteristics

Common-mode Impedance [Typ.]
90Ω at 100MHz
Common-mode Impedance [Min.]
Common-mode Inductance
125nH at 100MHz (Ref.)
Rated Current
100mA
Rated Voltage
10VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
3.9Ω Max.
Cutoff Frequency

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.0005g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...