Noise Suppression Filters

MHF1608BAC252ATD25

Product Status
Production
Applications
Automotive Grade
Applications Detail
Automotive
Feature
MF/HFFor MF/HF Band
Series
MHF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.15mm
Width(W)
0.80mm ±0.15mm
Thickness(T)
0.80mm ±0.15mm
Recommended Land Pattern (A)
0.60mm Nom.
Recommended Land Pattern (B)
0.80mm Nom.
Recommended Land Pattern (C)
0.80mm Nom.

Electrical Characteristics

Impedance (Typ.) at 1MHz
280Ω
Impedance (Typ.) at 100MHz
1.8kΩ
Impedance (Typ.) at 900MHz
Impedance (Typ.) at 1.7GHz
Rated Current
200mA
DC Resistance (Typ.)
DC Resistance (Max.)
1.6Ω

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.0052g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...