Ferrite Cores

HS10T31X8X19

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Jun.3, 2022
Last Purchase Order Date : Mar.31, 2023
Last Shipment Date : Mar.31, 2025
Core shape
Toroid(Toroid)
Feature
EMIEMI
Sw PowerFor Switching Power Supplies
Material Name
Mn-Zn
Ferrite Material
HS10
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Core Factor
1.6mm⁻¹
Effective Cross-Sectional Area
47.1mm²
Effective Magnetic Path Length
75.5mm
Effective Core Volume
3550mm³
AL Value / (nH / N²)
7700 ±30% (10kHz, 10Ts)
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
17g

Electrical Characteristics (Material)

Initial Permeability μi
10000±25%
Saturation Magnetic Flux Density Bs / mT
380 (1194A/m, 25°C)
Curie Temperature Tc [Min.]
120°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Documents

Related articles

Show more