Ferrite Cores
PC47EE19/16-Z
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA102M-NKA
Capacitance=1nF
Edc=400Vac
T.C.=E
DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Ferrite Cores
B65513J0000R087
E Cores (ER)
Dimensions=ER14.5x3x7
Ferrite Cores
B65513J0000R608
E Cores (ER)
Dimensions=ER14.5x3x7
Ferrite Cores
B65523J0000R608
E Cores (ER)
Dimensions(A/B/C)=ER 9.5/5/5
Ferrite Cores
B65646A0000R027
PM/P Cores (PM)
Dimensions(A/B/C)=50/39
Ferrite Cores
B65803J0000R608
RM Cores (Telecommunication)
Dimensions(A/B/C)=RM4
Ferrite Cores
B66229Q0060K187
E Cores (EE)
Dimensions(A/B/C)=E 32/16/9DG
Ferrite Cores
B66335G0000X127
E Cores (EE)
Dimensions=E55/21
Ferrite Cores
B66479K0000X149
Planar Cores (Plate/I)
Dimensions(A/B/C)=13/1/8.7
Ferrite Cores
B67345B0002X027
Planar Cores (Plate/I)
Dimensions(A/B/C)=I 93/28/30