Ferrite Cores
PC47PQ20/20Z-12
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
MLCC with Dipped Radial Lead
FG26C0G2J471JNT00
Capacitance=470pF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
SMD / SMT Inductors (Coils)
MLZ2012DR47DT000
L=0.47μH
Rated current=550mA
L x W x T :
2 x 1.25 x 1.25mm
SMD / SMT Inductors (Coils)
SLF6028T-100M1R3-PF
L=10μH
Rated current=1.3A
L x W x T :
6 x 6 x 2.8mm
Ferrite Cores
B66291G0100X187
Planar Cores (ELP)
Dimensions(A/B/C)=43/10/28
Ferrite Cores
B66325G0100X127
E Cores (EE)
Dimensions=E42/15
Ferrite Cores
PC40 EE70X108X31N
E Cores (EE Type)
Dimensions(A/B/C)=70/54/31.6
Ferrite Cores
PC47EI19-Z
E Cores (EI Type)
Dimensions(A/B/C)=20.0/15.85/5.0
Ferrite Cores
PC47EP7-Z
EP Cores (For Switching Power Supplies)
Dimensions(AxBxC)=9.2x3.7x6.4
Ferrite Cores
PC47EPC19-Z
E Cores (EPC Type)
Dimensions(A/B/C)=19.1/9.75/6
Ferrite Cores
PC47ER14.5/6-Z
Planar Cores (ER Type)
Dimensions(AxBxC)=14.5x6x5