DC-DC Converters

CC30-2415SFH-E

Product Status
Production (NRND)
Recommended Alternate Part No. : Contact
Sales Region
Worldwide
Series
CC-P-E
Model
CC30-P-E
Option
DIP type
High withstand voltage
Parallel operation
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
24Vdc
Input Voltage Range[DC]
18 to 36Vdc
Efficiency
90% Typ.
Rated Output Voltage[DC]
15Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
2A
Maximum Ripple Noise
150mV
Maximum Output Power
30W
Withstanding Voltage1
Input - Output: 1500DC: 1min.
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
38.2mm Nom. (1.50in Nom.)
Height(H)
6.5mm Nom. (0.26in Nom.)
Depth(D)
31.2mm Nom. (1.23in Nom.)
Weight
15g Typ.
Industry Standard Size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 85°C
Isolation
Isolated
Feature
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.