Diplexers

DPX205850DT-4043A1

Product Status
EOL Announced
Recommended Alternate Part No. : None
Discontinue Issue Date : May.26, 2025
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Jun.30, 2026
Application
W-LAN
Bluetooth
Cellular Band
Application Grade
Commercial Grade
Series
DPX20
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.25mm ±0.15mm
Thickness(T)
0.95mm ±0.10mm

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
2400 to 2500MHz
Insertion Loss [Max.]
0.5dB
Attenuation [Min.]
17dB at 4900 to 5850MHz
Return Loss [Min.]
12dB
----- High Band -----
Start/Stop Frequency
4900 to 5850MHz
Insertion Loss [Max.]
0.75dB
Attenuation [Min.]
21dB at 2400 to 2500MHz
Return Loss [Min.]
11dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.008g
Terminal Shape
Side
Number of Terminal
8
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...