Diplexers

DPX250894DT-5025A1

Product Status
Production (NRND)
Application
UMTS
LTE
5G
Cellular Band
Band 5/6/12/17/18/19/20/26/27/29/68/82/85
Application Grade
Commercial Grade
Series
DPX25
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.50mm ±0.15mm
Width(W)
2.00mm ±0.15mm
Thickness(T)
1.00mm Max.

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
698 to 746MHz
Insertion Loss [Max.]
2.1dB
Attenuation [Min.]
8dB at 824 to 894MHz
Return Loss [Min.]
10dB
----- High Band -----
Start/Stop Frequency
824 to 894MHz
Insertion Loss [Max.]
2.1dB
Attenuation [Min.]
8dB at 698 to 746MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.0153g
Terminal Shape
Side
Number of Terminal
8
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...