TMR Angle Sensors

TAA6140-BAAA

Product Status
Production
Applications
Automotive Grade
Detection Function
Angle
Product Type
Analog Output with the amplifier
Sensing Element Technology
TMR
Series
TAA6140
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Package
TSSOP-16
Mounting Type
Surface Mount
Detail Size Information
Please refer to the catalog
Please refer to the data sheet

Electrical Characteristics

Angle Accuracy (Over all temperature) / degree
+/- 0.8
Angle Accuracy (Typical)(at 25ºC) / degree
+/- 0.1
Supply Voltage
4.5V to 5.5V
Analog Output Voltage
2.7 to 3.3Vp-p (Supply voltage ratiometric)
Output Type
Analog
3xSin/Cos Single-end
Sensor Configuration
Full bridge
External Magnetic Field
20 to 80mT
Angle Range
360°

Other

Operating Temp. Range
-40 to 150°C
AEC-Q100
YES
Redundancy
YES
Redundancy (Number of system)
Triple
Functional Safety
ASIL D Support
Diagnostic Functions
Special Features
Packing
Embossed (Plastic)Taping [330mm Reel]
Weight
0.06g

Tech Info

Collapse all Expand all

Documents

3rd Party ECAD models

Related articles

Show more