TMR Angle Sensors

TAD4140-BAFA

Product Status
Production
Applications
Automotive Grade
Detection Function
Angle
Product Type
Digital Output
Sensing Element Technology
TMR
Series
TAD4140
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Package
TSSOP-16
Mounting Type
Surface Mount
Detail Size Information
Please refer to the catalog
Please refer to the data sheet

Electrical Characteristics

Angle Accuracy (Over all temperature) / degree
+/- 0.35
Angle Accuracy (Typical)(at 25ºC) / degree
+/- 0.05
Supply Voltage
5.0V/3.3V
Analog Output Voltage
-
Output Type
ENC(resolution 12bit)
PWM
UVW
PWM
Sensor Configuration
Full bridge
External Magnetic Field
20 to 80mT
Angle Range
360°

Other

Operating Temp. Range
-40 to 150°C
AEC-Q100
YES
Redundancy
YES
Redundancy (Number of system)
Dual
Functional Safety
ASIL D Support
Diagnostic Functions
Sensor abnormal
Magnet loss
Speed limit
Over,Under Voltage
Special Features
Packing
Embossed (Plastic)Taping [330mm Reel]
Weight
0.07g

Tech Info

Collapse all Expand all

Documents

3rd Party ECAD models

Related articles

Show more