NTC Elements

NTCWS3UF103HC1GT

Product Status
Production
Applications
Commercial Grade
Industrial Grade
Features
Product Type
Leadless NTC thermistors
Terminal Shape
Bondable
Series
NTCWS
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-Free

Images are for reference only and show example products.

Size

Length(L)
0.33mm ±0.04mm
Width(W)
0.33mm ±0.04mm
Thickness(T)
0.25mm Max.

Electrical Characteristics

Nominal Resistance
10kΩ at 25°C
Nominal Resistance Tolerance
±3%
Reference Resistance
10kΩ at 25°C
Nominal B value (Typ.) [25/85°C]
3930K
Nominal B value Tolerance
±1%

Other

Operating Temperature Range
-40 to 125°C
Terminal Note
unleaded
AEC-Q200
NO
Packing
Tray
Package Quantity
400pcs / Tray

Tech Info

Collapse all Expand all

Related articles

Show more