Pressure Sensor Dies
B58600E3815B650
|
|
Size
| Construction |
|
Electrical Characteristics
| Rated Pressure |
|
Other
| Measuring Method |
|
| Measurement Media |
|
| Pressure Interface |
|
| Output Signal |
|
Tech Info
Related articles
Customer who viewed this product also viewed
MLCC with Dipped Radial Lead
FA28X7R1E105KRU00
Capacitance=1μF
Edc=25V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
Power Capacitors for AC Filtering (MKP cylindrical)
B32362A4207J080
1x200uF, 680V AC
85mm(D) x 247mm(H)
Power Capacitors for AC Filtering (MKP cylindrical)
B33331V7205J060
2µF, 460V AC
30mm(D) x 55mm(L)
Power Capacitors for AC Filtering (MKP cylindrical)
B33331V7205J080
2µF, 460V AC
30mm(D) x 55mm(L)
SMD / SMT Inductors (Coils)
MHQ1005075HA3N3STD25
L=3.3nH
Q=20
L x W x T :
1 x 0.5 x 0.7mm
NTC Elements
NTCWS4AF104FC1GT91F
Nominal Resistance=100.0kΩ at 25℃
Nominal Resistance Tolerance=±1%
Pressure Sensor Dies
B58600E3200B604
Pressure sensor die, for wet media, glass on back side, media-resistant
Pressure sensor die, for wet media, glass on back side, media-resistant
Pressure Sensor Dies
B58600E3865B650
Pressure sensor die, bond pads on one side, for wet media
Rated pressure=40000mbar
Pressure Sensor Dies
B58600E3914B637
Pressure sensor die, barometric
Rated pressure=1200mbar
Pressure Sensor Dies
B58601E3215B615
Pressure sensor die, open bridge
Rated pressure=10000mbar