Pressure Sensor Dies
B58600E3914B637
|
|
Size
| Construction |
|
Electrical Characteristics
| Rated Pressure |
|
Other
| Measuring Method |
|
| Measurement Media |
|
| Pressure Interface |
|
| Output Signal |
|
Tech Info
Related articles
Customer who viewed this product also viewed
SMD / SMT Inductors (Coils)
VLCF4018T-220MR49-2
L=22μH
Rated current=0.9A
L x W x T :
4 x 4 x 1.8mm
Chip Varistors / Ceramic Transient Voltage Suppressors
B72580E0250K062
Maximum continuous voltage=31V
Maximum Clamping Voltage (8/20μs)=65V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72580X1250K062
Maximum continuous voltage=31V
Maximum Clamping Voltage (@ 1 A)=65V
Leaded Disk Varistors
B72214U2171K501
Max. Operating Voltage [AC]=175Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
Humidity Sensors
CHS-KSS-CA1
Product Type=Elements
Nominal Accuracy=±5%
NTC Elements
B57860S0103J200
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±5%
NTC Elements
B57875S0212H001
Nominal Resistance=2.1kΩ
Nominal Resistance Tolerance=±3%
NTC Elements
NTCDS3SG104HC3NT
Nominal Resistance=100.0kΩ at 25℃
Glass encapsulated Axial lead, Ammo Pack Taping
NTC Elements
NTCWS3UF103HC1GT90A
Nominal Resistance=10.00kΩ at 25℃
Nominal Resistance Tolerance=±3%
NTC Elements
NTCWS4AF104FC1GT91F
Nominal Resistance=100.0kΩ at 25℃
Nominal Resistance Tolerance=±1%