Pressure Sensor Dies
B58600E4415B772
|
|
Size
| Construction |
|
Electrical Characteristics
| Rated Pressure |
|
Other
| Measuring Method |
|
| Measurement Media |
|
| Pressure Interface |
|
| Output Signal |
|
Tech Info
Related articles
Customer who viewed this product also viewed
SMD / SMT Inductors (Coils)
TFM322512ALMA6R8MTAA
L=6.8μH
Rated current=1.4A
L x W x T :
3.2 x 2.5 x 1.2mm
Filters
DEA165950LT-5134A1
Pass Band=4900 to 5950MHz
Zc=50se | 50se
Pressure Sensor Dies
B58600E4415B703
Pressure sensor die, for wet media, glass on back side
Rated pressure=13000mbar
Pressure Sensor Dies
B58600E4445B703
Pressure sensor die, for wet media, glass on back side
Rated pressure=25000mbar
Pressure Sensor Dies
B58600E4445B772
Pressure sensor die, for wet media, glass on back side
Rated pressure=25000mbar
MEMS Microphones (Microphone)
ICS-40212
SNR(Nom)=66dBA
LxWxT (mm)=3.5x2.65x0.98
MEMS Microphones (Microphone)
ICS-40300
SNR(Nom)=63dBA
LxWxT (mm)=4.72x3.76x3.5
MEMS Microphones (Microphone)
INMP621
SNR(Nom)=65dBA
LxWxT (mm)=3x4x1