Pressure Sensor Dies
B58600E4415B703
|
|
Size
| Construction |
|
Electrical Characteristics
| Rated Pressure |
|
Other
| Measuring Method |
|
| Measurement Media |
|
| Pressure Interface |
|
| Output Signal |
|
Tech Info
Related articles
Customer who viewed this product also viewed
Chip Antennas
ANT161575TT-3000A1
Pass Band1=1574 to 1577MHz;Pass Band2=2400 to 2484MHz;Pass Band3=5150 to 5850MHz
Pressure Sensor Dies
B58601E4445B705
Pressure sensor die, no back side glass
Rated pressure=25000mbar
TMR Angle Sensors
TAA6140-BAAA
Analog Output 3.0Vp-p (Single-end Sin/Cos, Vcc 5.0V applied)
TSSOP-16
Redundancy=Yes
+2 (Triple)
Angle Accuracy (Overall Temperature)=+/-0.8 deg
TMR Angle Sensors
TAS4142-BAAC
Analog Output 3.0Vp-p (Differential Sin+ - Sin- / Cos+ - Cos-, 5.0V applied) TSSOP-16
Redundancy=Yes
+1 (Dual)
Angle Accuracy (Overall Temperature)=+/-0.8 deg
TMR Angle Sensors
TAS8240-HAAA
Analog Output 1.5Vp-p (5V)
Redundancy=Yes
PTC Thermistors for Motor Start
B59196A0120A020
Max. operating voltage=350V
Rated resistance=15Ω
PiezoHapt™ Actuators
PHUA8060-35A-33-000
Opearting temperature : -10 to +60 °C
Operating voltage = 24Vp-p(±12V) Max.
Tx Coil Units
WCT38466-N0E0SST101
Dimension = 85.14mm x 67.01mm
Inductance=10.6μH at 100kHz