Automotive Transformers for Ultrasonic Sensors
B78416A2386A003
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Height(H) |
|
Electrical Characteristics
| Operating Frequency |
|
| Inductance |
|
| Turns Ratio |
|
| Withstanding Voltage |
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
SMD / SMT Inductors (Coils)
B82422H1224J000
L=220μH
Rated current=0.14A
3.2mm x 2.5mm [EIA 1210]
SMD / SMT Inductors (Coils)
B82422H1224K000
L=220μH
Rated current=0.14A
3.2mm x 2.5mm [EIA 1210]
SMD / SMT Inductors (Coils)
CLF10040T-331M-D
L=330μH
Rated current=0.53A
L x W x T :
10 x 9.7 x 3.8mm
Leaded Inductors (Leaded Coils)
B78108E1103K009
L=10μH Rated Current=2.25A
Axial DxL:4mmx9.5mm
Chip Varistors / Ceramic Transient Voltage Suppressors
B72590T0170S160
Maximum continuous voltage=19V
Maximum Clamping Voltage (8/20μs)=59V
Current Sense Transformers
B82801A1134A040
Sensed Current=7A max
TR=1:40
Transformers for IGBT/FET
B78307A2276A003
Gate-drive transformer, 1 output
100μH, TR=1:1.08
Transformers for IGBT/FET
B78417A2371A003
Gate-drive transformer, 1 output
200μH, TR=1:1
Step-up Transformers
ATB322515-0110-T000
Turns Ratio = 1:10
Rated Current = 0.6Arms
Step-up Transformers
ATB322524-0110-T000
Turns Ratio = 1:10.2
Rated Current = 0.7Arms