Rx Coil Units
WR301025-19M8-G
|
|
Size
| Coil Unit Size |
|
| Thickness of Coil Unit |
|
| Detail Size Information |
Electrical Characteristics
| WPC Compliant |
|
| Output Power |
|
| Inductance |
|
| Efficiency |
|
Other
| Operating Temp. Range |
|
| Weight |
|
| IC Information |
|
Tech Info
Customer who viewed this product also viewed
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65ZU2GA102MYVKA
Capacitance=1nF
Edc=400Vac
T.C.=Z5U
DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
µPOL™ Embedded DC-DC Converters
FS1406-0700-AS
L x W x T :
3.3 x 3.3 x 1.5mm
Vin: 4.5 to 16V
Vout=0.7V, Iout=6A
µPOL™ Embedded DC-DC Converters
FS1406-0900-AS
L x W x T :
3.3 x 3.3 x 1.5mm
Vin: 4.5 to 16V
Vout=0.9V, Iout=6A
µPOL™ Embedded DC-DC Converters
FS1406-1000-AS
L x W x T :
3.3 x 3.3 x 1.5mm
Vin: 4.5 to 16V
Vout=1.0V, Iout=6A
µPOL™ Embedded DC-DC Converters
FS1603-3300-AL
L x W x T :
3.3 x 3.3 x 1.35mm
Vin: 4.5 to 16V
Vout=3.3V, Iout=3A
NFC Antenna Combo Rx Coil Units
WR524825-17M6-NF-G
Dimensions = 52.0mm x 48.0mm
Inductance=16.8μH to 100kHz
NFC Antenna Combo Rx Coil Units
WR524830-16F3-NF-G
Dimensions = 52.0mm x 48.0mm
Inductance=19.5μH to 100kHz
Tx Coil Units
WT505090-10F2-LP-G1
Dimension = Φ51.4mm
Inductance=6.3μH at 100kHz
Rx Coil Units
WR121210-27M8-ID
Dimensions = Φ12.0mm
Inductance=8.32μH at 100kHz
Rx Coil Units
WR202010-18M8-ID
Dimensions = Φ20.0mm
Inductance=11.0μH at 100kHz