Tx Coil Units

WT202012-15F2-ID

Product Status
Production
Type
Coil Units
Series
WT
Application
Wearable
Healthcare
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Coil Unit Size
Φ20.3mm
Thickness of Coil Unit
2.84mm Max.
Detail Size Information
Please refer to the catalog

Electrical Characteristics

WPC Compliant
NO
Output Power
Small Power (1W-3W)
Input Voltage / V
Inductance
6.2μH at 100kHz

Other

Ferrite type
Solid
Operating Temp. Range
-30 to 70°C
Weight
3.18g
IC Information
IDT,P9235A-R

Tech Info

Collapse all Expand all