Outline

Figure 1: Failure Mode and Cause
Video 1: Overview Video

Failure Mode (1) <Cracks>

Figure 2: Failure Mode 1 <Cracks>

The most common failure mode is 'cracking'.
Cracks are sometimes caused by mechanical stress during or after mounting on the board. Two common causes are "Excessive solder" and "post-mounting stress".

1st Cause: Excessive solder

Figure 3: Excessive solder

When mounting NTC thermistors on boards, Excessive solder may cause cracking.

As the solder quantity increases, the stress on the NTC thermistor increases.
This is due to bending stress caused by the solder, which may lead to cracking when the applied solder is too much.
However, if there is too little solder, there is a risk of poor connection or chip or the joint may be unstable and chip dropout.
Thereefore, it is important to apply an appropriate quantity of solder.

Figure4: Recommended Solder Quantity

Countermeasures

When designing the land pattern on the board, set the pattern shape and dimensions to ensure appropriate application of the solder.

Please use the data sheets and brochures(catalogs) available on our website to check the recommended land pattern dimensions for your product.
By designing the land pattern according to the recommended dimensions, you can avoid excessive or insufficient solder quantity.

For example, for our 1.6 x 0.8 mm NTC thermistor, the following land pattern dimensions are recommended:

Figure 5: Example of Recommended Land Dimensions

2nd Cause: Post-mounting stress

Figure 6: Post-mounting Stress

If an NTC thermistor is solder-mounted on a mounting board that has been deformed due to a split plate or screw, cracks may occur due to stress.
In particular, it is important to note that the NTC thermistor is more prone to high amount of stress around the split plate.

Countermeasures

This stress due to bending of the board varies greatly depending on the placement of components on the board where the NTC thermistor is mounted.

Figure 7: Board Bending Stress and Chip Layout

As an example, stress can be reduced by placing the chip parallel to the split-plate surface rather than perpendicular to it. Also, the further away it is from the split plate section, the more stress is reduced.

Figure 8: Chip Layout and Stresses

The risk of cracking can be greatly reduced by designing the board so that the NTC thermistor is positioned against bending stress.
In addition, even without split plates, cracking may still occur due to deflection stress caused by bending of the board, dropping, or impact.
After mounting the NTC thermistor, please be careful not to apply external stress to the board.

Failure mode (2) <Melting of ceramics>

Figure 9: Failure Mode (2) <Melting of ceramics>

Since NTC thermistors are temperature-sensing devices, self-heating should be reduced as much as possible in order to accurately detect temperature.
However, there are cases where the thermistor’s temperature exceeds its melting point, which could melt the board if excessive electrical load continues to be applied.

1st Cause: Overcurrent

As mentioned earlier, one of the causes of ceramics melting is the application of large electrical load to the NTC thermistor.

Figure 10: Self-heating and Temperature Inaccuracy due to Overcurrent

Since NTC thermistors have negative electrical resistance in relation to temperature, their resistance decreases due to self-heating that occurs when excessive current flows through them.

Due to these electrical characteristics, continuous overcurrents that greatly exceed the allowable operating current can lead to "over heat," in which a decrease in resistance due to self-heating alternates with an increase in current due to the decrease in resistance. Then, if the internal temperature of the element exceeds the melting point of the ceramics, the element will melt. 

Video 2: NTC Thermistor Melting due to Overcurrent

Countermeasures

Make sure the components and design circuits do not apply current exceeding the permissive operating current.
For example, for our 1.0 x 0.5 mm NTC thermistors, the permissive operating current is specified as 0.03 to 0.21 mA.
(Note: In actual use, this varies depending on the land pattern, solder quantity, board material, etc.)
The permissive operating current is specified for each part number, and should be in accordance with the specified value of each NTC thermistor manufacturer.

As a countermeasure against overcurrent, a voltage divider circuit using a fixed resistor is effective.

Examples of circuits for each application are shown in the following pages for your reference.

We also have an online tool where you can select the optimum product and sensing circuit using our NTC thermistors.
You can use this tool to find the best solution to your product.

Summary

This page summarizes the NTC thermistor's failure modes, mainly due to misuse, and their countermeasures.

Figure 11: Summary

NTC thermistor failures due to improper use are not limited to those introduced here.
Detailed handling precautions are described in our product catalogs and delivery specifications.
We hope that you will find this information useful for the safe use and application of NTC thermistors.

Product List