Tech Library
Products & Technologies
[ ]
Product Overview

Power Inductor SPM Series

The SPM series power inductors are the metal composite type wire-wound inductors that have the coils integrally molded with metallic magnetic powder. Compared to ferrite-base wire-wound inductors, the SPM series inductors realize larger current, lower Rdc, smaller size and superior DC bias characteristic. In addition, they ensure low magnetic flux leakage and are effective as a means to suppress acoustic noise of the coil. This article introduces the structure, features, and application of these products, and other information that helps you in an easy-to-understand way.
-------------------------------
-------------------------------
 

Product summary

-------------------------------

The SPM series are the inductors that have the coils integrally molded with metallic magnetic powder. TDK offers a large selection of the SPM series inductors, including the low-profile SPM-LR series, the SPM-HZ and SPM-V series for automotive applications, and others.

-------------------------------
 Commercial GradeAutomotive Grade
Series

SPM 

pov_inductors_spm_spm00001_ja.png

 Standard specifications

SPM-CT 

pov_inductors_spm_spm00004_ja.png

 For high frequency use

SPM-LR 

pov_inductors_spm_spm00002_ja.png

 Low-profile model
 

SPM-HZ/HZR 

pov_inductors_spm_spm00005_ja.png


 

SPM-DZ 

pov_inductors_spm_spm00053_ja.png


 

SPM-V 

pov_inductors_spm_spm00046_ja_20220707.png


 

Product
summary
The inductors that have the coils integrally molded with magnetic powder.
These inductors use Fe-base alloy powder to have high saturation characteristics, i.e. allowing for large current.
The inductors that have the coils integrally molded with magnetic powder.
These inductors use Fe-base alloy powder to have high saturation characteristics, i.e. allowing for large current.
A wider operating temperature range than commercial grade products (DZ,V Series)
Features・Their Curie temperature is high, and they show only small changes in characteristics with changes in ambient environment temperature.
・With the use of a coil integrally molded with metallic magnetic material, hum noise and magnetic flux leakage are reduced.
・Their Curie temperature is high, and they show only small changes in characteristics with changes in ambient environment temperature.
・With the use of a coil integrally molded with metallic magnetic material, hum noise and magnetic flux leakage are reduced.
・AEC-Q200 complied.
・A wide range of 4 to 10 mm square sizes
・High productivity
・Uses a proprietary alloy powder to achieve low loss at high frequencies.・Low-profile design achieved with L‑shaped terminals.
・Compact footprint of 3–5 mm square.
・A wide range of 4 to 10 mm square sizes
・High productivity
・Compact, low‑profile
・Vibration resistance: 30G
・High productivity
・High inductance
・High DC‑bias 
charactaristics
・Wide inductance range: 0.1 to 100 μH.
・Vibration resistance: 30G
Applications・LCD-TV,HDD
・Amusement equipment
・Other AV equipment
・Wireless chargers
・IJP head drive
・Notebook computers
・Tablet devices
・Gaming devices
・Car accessories
・Car navigation
・Car audio
・ADAS
・Start/Stop
・Engine ECUs
・LED
・ADAS
・Engine ECUs, etc.
Figure 1: Product summary
-------------------------------
 

Product structures

-------------------------------

Figure 2 shows the structure of each SPM series. The integral mold structure and the welding method for connecting the wire and terminals achieves high reliability.

-------------------------------
 Commercial GradeAutomotive Grade
SeriesSPMSPM-CTSPM-LRSPM-HZ/HZRSPM-DZSPM-V
Product 
structures

 

 

 

 

 

 

Figure 2: Product structures
-------------------------------
 

Product features

-------------------------------

Figure 3 shows the features of each SPM series.

-------------------------------
SeriesSPMSPM-CTSPM-LRSPM-HZ/HZRSPM-DZSPM-V
Appearance
pov_inductors_spm_spm00001_ja.png
pov_inductors_spm_spm00004_ja.png
pov_inductors_spm_spm00002_ja.png
pov_inductors_spm_spm00005_ja.png
pov_inductors_spm_spm00053_ja.png
pov_inductors_spm_spm00046_ja_20220707.png
Operating temperature range-40 to 125°C
((including self-temperature rise)
-55 to 155°C
(including self-temperature rise)
Magnetic materialMetallic magnetic material
Terminal electrode specificationsMetal terminal + plating
Features

Commercial Grade

tpl_icon-app1_ja.gif

Automotive Grade

tpl_application_icon02_ja.gif
Standard specificationsHigh frequency
High Q specifications
Low-profile specificationsSupports use up to 125°CCompact, low profileHigh inductance
High DC 
superimposition 
characteristics
Figure 3: List of product features
-------------------------------



One of the remarkable features of the SPM series is that they are made with metallic magnetic core. Compared to ferrite cores, metallic magnetic cores have higher magnetic saturation density and better DC bias characteristic. In addition, since their Curie temperature is high, they show only a small change in characteristics with ambient temperature.

-------------------------------

Core material characteristics of high magnetic saturation
Superior DC bias characteristic

-------------------------------
Comparison_of_DC_bias_characteristic_(Metallic_magnetic_core_vs._ferrite_core)
Figure 4: Comparison of DC bias characteristic (Metallic magnetic core vs. ferrite core)
-------------------------------


Core material characteristics of high Curie temperature
Change in characteristics with ambient temperature is small.

-------------------------------
Change_in_DC_bias_characteristic_with_ambient_temperature
Figure 5: Change in DC bias characteristic with ambient temperature
-------------------------------


Since the SPM series inductors are made with wire-wound cores integrally molded with metallic magnetic powder, they do not have a core gap and the acoustic noise is reduced. Also, they have good shielding qualities and the magnetic flux leakage is small.

-------------------------------

Core gapless (integral molding) for suppressing acoustic noise 
Contributes to improve the set quality

-------------------------------
Integral_molding_for_suppressing_acoustic_noise
Figure 6: Integral molding for suppressing acoustic noise
-------------------------------


Shielding structure for low magnetic flux leakage
Effective for reducing EMI
Vertical near magnetic field measurement result

-------------------------------
Comparison_of_magnetic_flux_leakage
Figure 7: Comparison of magnetic flux leakage
-------------------------------
 

List of products

-------------------------------

Figure 8 shows the list of products by series and by shape. You can view the detailed information of the product or purchase a sample by clicking the type name.

-------------------------------
Application

Commercial Grade

tpl_icon-app1_ja.gif

Automotive Grade

tpl_application_icon02_ja.gif
Size
(mm)
SPMSPM-CTSPM-LRSPM-HZ/HZRSPM-DZSPM-V
3mm sqr.  
pov_inductors_spm_spm00028_ja.png

3.2×3.0mm
SPM3010-LR
SPM3012-LR
SPM3015-LR
SPM3020-LR

   
4mm sqr.
pov_inductors_spm_spm00029_ja.png

4.2×4.0mm
SPM4030


 

 
pov_inductors_spm_spm00030_ja.png

4.4×4.1mm
SPM4010-LR
SPM4012-LR
SPM4015-LR
SPM4020-LR

pov_inductors_spm_spm00031_ja

4.2x4.0mm
SPM4030-HZ


 

4.3x4.0mm
SPM4020-DZ


 

 
5mm sqr.
pov_inductors_spm_spm00032_ja.png

5.2×5.0mm
SPM5030


 

 
pov_inductors_spm_spm00033_ja.png

5.4×5.1mm
SPM5010-LR
SPM5012-LR
SPM5015-LR
SPM5020-LR

pov_inductors_spm_spm00034_ja.png

5.2x5.0mm
SPM5030-HZ


 

 
Inductors,Coils:SPM5030VT-D

5.3x5.1mm
SPM5030VC


 

6mm sqr.
pov_inductors_spm_spm00035_ja.png

7.1×6.5mm
SPM6530
SPM6550

pov_inductors_spm_spm00036_ja.png

7.1×6.5mm
SPM6550CT
 

 
pov_inductors_spm_spm00037_ja.png

7.1x6.5mm
SPM6530-HZ
SPM6550-HZR

 

7.0x6.5mm
SPM6545VC
 

7mm sqr.     
pov_inductors_spm_spm00049_ja.png

7.5x7.0mm
SPM7054VC

10mm sqr.
pov_inductors_spm_spm00038_ja.png

10.7×10.0mm
SPM10040
 

 

 

 

pov_inductors_spm_spm00040_ja.png

10.7x10.0mm
SPM10040-HZR
SPM10054-HZR

 

 

pov_inductors_spm_spm00050_ja.png

10.5x10.0mm
SPM10065VC
 

12mm sqr.    

 

 

pov_inductors_spm_spm00051_ja.png

13.0x12.5mm
SPM12565VC

Figure 8: List of products
-------------------------------
 

What are power inductors?

-------------------------------

Power inductors are inductors used for power supply circuit such as DC-DC converters. They are also called power coils or power choke coil. One of the inductors' characteristics is that they store energy by self-induction function. Chopper type DC-DC converters use inductors having such characteristics with switching devices for voltage conversion (see Figure 9).
Depending on the processing method, inductors can be classified into multilayer type, thin-film type, and wire-wound type. Since wire-wound type permits large current to flow, most of the power inductors are wire-wound type. Various wound-type power inductor products with ferrite or soft magnetic metal core are offered. Recently, the multilayer type and thin-film type, with which reduction of size and thickness can be achieved, are being improved to allow for larger current.

-------------------------------
DC-DC_converter_(chopper_type_/_step-down_type)_and_inductor
Figure 9: DC-DC converter (chopper type / step-down type) and inductor
-------------------------------
 

Contact

-------------------------------

For inquiries related to our products or sales, please contact us by filling the following Contact Form.

Contact

Please click here for information on the list of distributors.

-------------------------------
-------------------------------
-------------------------------
-------------------------------
-------------------------------
-------------------------------