Noise Suppression Filters

Noise Suppression Filters Selection Guide

Click Series name in the diagram above for details.

  • Multilayer
  • Wire Wound
Category 1.0mm x 0.5mm
[EIA 0402]
1.6mm x 0.8mm
[EIA 0603]
2.0mm x 1.6mm
[EIA 0806]
2.5mm x 2.0mm
[EIA 1008]
5.0mm x 5.0mm
6.0mm x 6.0mm
Noise suppression focus frequency Recommended Circuit
For Cellular Band
(at 700MHz - 2.7GHz)
Audio Line Headphone Microphone
MAF1005GA-A

1000 to 3500Ω(900MHz)
270 to 450mA
T=0.55mm Max.

         
Speaker Receiver
MAF1005GA-D
NEW

250 to 700Ω(900MHz)
800 to 1250mA
T=0.55mm Max.

MAF1608GA

470Ω(900MHz)
1600mA
T=0.95mm Max.

       
For Class D Amp Noise
(at 100MHz - 400MHz)
Speaker Receiver  
MAF1608FA

120 to 150Ω(100MHz)
1100 to 1350mA
T=0.95mm Max.

VAF201610FA-1
NEW

130 to 840Ω(100MHz)
2140 to 3080mA
T=1.0mm Max.

     
For FM Band
(at 66MHz - 108MHz)
Headphone
MAF1005FS

1000Ω(100MHz)
230mA
T=0.75mm Max.

         
For Radiation Noise
(at 20MHz - 100MHz)
Power Line
Signal Line
LED Lighting      
MAF2520A
NEW

60Ω(1MHz)
700mA
T=1.0mm Max.

   
For Conductive Noise
(at 1MHz - 100MHz)
Power Line Vaccume Cleaners
Refrigerators
Washing Machines
       
VFS5045VA
NEW

30 to 1000Ω(10MHz)
1900 to 5100mA
T=4.5mm Max.

VFS6045VA
NEW

30 to 1000Ω(10MHz)
2500 to 6000mA
T=4.5mm Max.

       
VFS5045SA
NEW

180Ω(1MHz)
1300mA
T=4.5mm Max.

VFS6045SA
NEW

450 to 1000Ω(1MHz)
500 to 900mA
T=4.5mm Max.

  • Commercial GradeCommercial Grade