We offer Rx coil units for wireless power transfer using our proprietary flexible, thin magnet sheets, developed by utilizing our magnetic material technologies and process technologies, which are our specialties.
Our products boast high shock resistance and reliability, in addition to industry-leading ""thinness"" and “lightness.""
Our product lineups also include models compatible with wearable devices. These unique flexible and low-profile coils will improve the efficiency characteristics of the products in which they are adopted.
In addition, we have small coils supporting output power ranging from 1W to 3W available, as in the case of the Tx coil units.
We also offer custom designs based on individual design specifications.