Q.
How to measure capacitors/Test a Capacitors (9): How do I calculate the insulation resistance and CR product?
- Capacitors >
- Multilayer Ceramic Chip Capacitors
Table 1
Therefore, IR Limit = 1,000MΩ
A. There are two limits for insulation resistance depending on the component’s rated voltage (see Table 1).
| Rated Voltage | IR Limit Formula |
|---|---|
| 25V~50V | 10,000MΩ or 500MΩ uF; Whichever smaller. |
| 6.3V~16V | 10,000MΩ or 100MΩ uF; Whichever smaller. |
Example:
Rated Voltage : 16V
Nominal Capacitance : 100,000pF (or 0.1 uF)
IR Limit = min[10,000MΩ or 100MΩ uF/0.1uF]
= min[10,000MΩ or 1,000MΩ]
Therefore, IR Limit = 1,000MΩ
>>Multilayer Ceramic Chip Capacitors Product Site
For any other product-related questions or inquiries, please contact us throughone of our sales representatives or this website.