EMI Suppression Capacitors
Tech Notes
TDK Product Features
EMI suppression capacitors are used in a wide variety of applications, for example, for RFI suppression and prevention of electrical shock to humans and animals. The special features of these certified components are self-extinction in case of fire (UL 94 V-0) and their overvoltage protection. These capacitors are available for both X and Y categories and their subclasses.
News