Metallized Polypropylene Capacitors (MKP/MFP)
Tech Notes
Products & Technologies
Technical Support Tools
Related Information
TDK Product Features
Polypropylene (PP) is a dielectric with high pulse handling capability and low self-heating. Internal series connection enables voltages up to 2000V. Polypropylene exhibits electrical properties that are superior to those of polyester. The operating temperatures are up to 110°C for some series. Polypropylene capacitors are preferred for critical electrical conditions in industrial, consumer and automotive applications.
News