Metallized Polyester Capacitors (MKT)
Tech Notes
Other Contents
Technical Support Tools
Related Information
TDK Product Features
With the dielectric polyethylene terephthalate (PET) it is possible to design capacitors with small dimensions and operating temperatures up to 125°C as well as with very good self-healing performance. Their voltage levels of up to 1000V and excellent pulse handling capability combined with a broad range of capacitance values are what make these capacitors suitable for a lot of different applications.
News