Feedthrough components from TDK are used to suppress high frequency electromagnetic disturbances in electronic devices. The shown product range is used for instance in telecom applications, industrial lasers or in medical devices. Feedthrough components prevent the transmission of interferences from outside to the device by a broadband suppression up to the GHz-Area and vice versa. They are designed to have a high efficiency from the low frequencies up to more then 300 MHz.