LCL Filters reduce the line-side harmonics generated by regenerative frequency converters. The B84143G*405 series improves the THDi to less than 5% and covers a current range from 16 A to 400 A at a rated voltage of 520 V and a maximum motor cable length of 150 m.