Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS75ZU2GA152MYGKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3225X6S1A107M250AC
Capacitance=100μF
Edc=10V
T.C.=X6S
LxWxT:3.2x2.5x2.5mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MYGKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 10.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MYVKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 10.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS14-F2GA103MYGKA
Capacitance=10nF
Edc=400Vac
T.C.=F
DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS75ZU2GA152MYVKA
Capacitance=1.5nF
Edc=400Vac
T.C.=Z5U
DxT: 7.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS95ZU2GA332MYGKA
Capacitance=3.3nF
Edc=400Vac
T.C.=Z5U
DxT: 9.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Surge Arresters
B88069X3233A802
2 electrodes Arresters
Nominal DC sparkover voltage = 3600V