Filters

DEA165375BT-2122A1

Product Status
Production
Filter Type
BPF
Application
W-LAN
Cellular Band
Application Grade
Commercial Grade
Series
DEA16-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
4900 to 5850MHz
Insertion Loss [Max.]
1.7dB
Attenuation [Min.]
42.5dB at 824 to 960MHz
19.5dB at 1570 to 1580MHz
43.5dB at 1710 to 1910MHz
30.5dB at 1920 to 1990MHz
21.5dB at 2110 to 2170MHz
25dB at 9800 to 11700MHz
10dB at 14700 to 17550MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.0029g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...