Tech Library
Application & Cases
[ ]
Application Note

Wire-bondable NTC Thermistors Supporting the High Reliability of Optical Transceivers

As data centers and communications networks evolve to support faster speeds and greater bandwidth, the demand for high-performance optical transceivers is surging. With the shift toward higher output and compact, high-density designs, thermal management has become a critical factor in maintaining system reliability and performance. This article introduces TDK’s bondable NTC thermistors—engineered to meet the thermal challenges of next-generation optical transceivers. It outlines key features, product options, and the practical advantages these components offer to design engineers focused on innovation and operational stability.
wire-bondable_ntc-thermistors_optical-transceiver_thumnail.png
-------------------------------

downlaod  Comparison vs. Competitormove_to_download  Contact uslink_to_contact

 
-------------------------------
-------------------------------
-------------------------------
 

Understanding Optical Transceivers: The Backbone of High-Speed Data

-------------------------------

AI, cloud services, and 5G are pushing data centers to scale faster than ever. At the heart of this transformation are optical transceivers—critical modules that convert electrical signals to optical signals and back, enabling ultra-fast, high-capacity data transmission. These components power connections between servers and switches, accelerating performance and expanding network capacity.
As demand grows, so do expectations: higher reliability, smaller footprints, and support for extreme speeds. Meeting these challenges requires precise thermal management—making temperature-sensing solutions like TDK’s bondable NTC thermistors essential for next-generation designs.

-------------------------------
Optical-Transceiver_block-diagram
Block Diagram of Optical-Transceiver
-------------------------------
 

Ensuring Long-Distance Signal Integrity: How TDK Thermistors Stabilize 

-------------------------------

High-speed optical networks face a critical challenge: heat. Inside optical transceivers, components like laser diodes and driver ICs generate significant heat, which can shift laser wavelengths and degrade communication quality—especially over long distances.
TDK’s bondable NTC thermistors deliver real-time, high-precision temperature sensing near the laser diode, enabling proactive temperature control and abnormality detection. The result? Stable laser wavelengths, longer device lifetimes, and superior product reliability.
For demanding environments, TDK’s gold-electrode NTC thermistors provide exceptional durability and reliability, making them indispensable for next-generation optical transceiver designs.

-------------------------------
How_Thermistors_Stabilize_heat_of_Optical_Transceiver
How Thermistors Stabilize heat of Optical Transceiver
-------------------------------
 

Why Leading Engineers Choose TDK Thermistors

-------------------------------

TDK's NTCWS series thermistors are engineered for seemless integration into optical transceivers, delivering unmatched stability and performance. Here's why leading manafacturers choose TDK:

🔧 Simplified Assembly: Wire-bonding compatible, supporting multiple mounting methods (Au Wire, AuSn solder)
Proven Quality at Scale: Competitive pricing backed by mass-production expertise from the automotive sector.
🛡️ Built for Harsh Conditions: Exceptional durability—passes sulfurization tests (H₂S 5 ppm, 40±2°C, 75±3% RH, 240 hr).
🎯 Precision You Can Trust: ±1% resistance tolerance for high-accuracy temperature sensing.

With decades of experience supplying the automotive market, TDK thermistors deliver stable quality and exhibit less resistance drift than competitors—ensuring long-term reliability for next-generation optical networks.

-------------------------------
 

Explore TDK’s Thermistor Portfolio

-------------------------------

The TDK NTCWS series offers a variety of resistance values and B-constants, such as 10 kΩ and 100 kΩ, enabling optimal selection according to application and mounting conditions. Representative model examples are shown below.

-------------------------------

Part number​

Status​

Distributor Stock

Resistance(R25)​

B value(B25/85)​

Dimension ​

Electrode​

Package​

NTCWS3JF103HC1GT***DevelopmentContact Us10kΩ±3%​3410K±1%a:0.48±0.04​t:0.25max​AuTray
NTCWS3JF103FC1GT***DevelopmentContact Us10kΩ±1%​3410K±1%a:0.48±0.04​t:0.25max​AuTray
NTCWS3UF103HC1GT90AMass productionBuy Now go_to_detail 10kΩ±3%​3930K±1%a:0.33±0.04​t:0.25max​AuTray
NTCWS3UF103FC1GT90BMass productionBuy Now go_to_detail 10kΩ±1%​3930K±1%a:0.33±0.04​t:0.25max​AuTray
NTCWS3UF103FC1GG90DMass productionContact Us10kΩ±1%​3930K±1%a:0.33±0.04​t:0.25max​AuFilm
NTCWS4AF104HC1GT91AMass productionContact Us100kΩ±3%​4050K±1%a:0.31±0.04​t:0.25max​AuTray
NTCWS4AF104FC1GT91BMass productionContact Us100kΩ±1%​4050K±1%a:0.31±0.04​t:0.25max​AuTray
NTCWS4AF104HC1GT91EMass productionContact Us100kΩ ±3%​4050K±1%a:0.31±0.04​t:0.25±0.05mm​​AuTray
NTCWS4AF104FC1GT91FMass productionContact Us100kΩ±1%​4050K±1%a:0.31±0.04​t:0.25±0.05mm​AuTray
-------------------------------

We also have samples of the smaller‑sized 0.25x0.25 mm product available. For more details, please download the document at the bottom of the page.

-------------------------------
 

Reliability tests and comparative data for wire-bondable NTC thermistors ideal for optical transceivers

You can download data from reliability tests and performance comparison tests of TDK’s gold-electrode NTC thermistors versus other manufacturers’ products.
PDF-DL_Reliability-tests-and-comparative-data-for-wire-bondable-NTC-thermistors-ideal-for-optical-transceivers_new.png

[FILE NAME]tdk-pov-ntc_thermistor_for_optical_transceivers-vc1

[CAMPAIGN NAME]dm_t130_ntc-thermistor-for-optical-transceivers

-------------------------------

If you would like to see the actual product or request samples for evaluation, please feel free to contact us. For inquiries, please reach out to your TDK sales representative or use the link below.

Contact

Please click here for information on the list of distributors.

-------------------------------
-------------------------------
-------------------------------
-------------------------------
-------------------------------